• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Terminal block for printed circuit boards, 2 stage type with push button, 250 series

Terminal block for printed circuit boards, 2 stage type with push button, 250 series

A 250 series double level type terminal block for printed circuit boards. Features a pitch of 5 mm. Can connect with stranded wires of 0.5 to 1.5 mm2, and single wires of ø0.65 to 1.6 mm. Features a built-in operation button. Simply insert single wires.

[Features]
· A double-decker terminal block with push-button for even more efficient use of space.
· Single wires and ferrule crimped stranded wires can be connected by simply inserting.
· Use the push-button to connect stranded wires.
· The wire inlet angle of 45° makes it easy to pull out wires, and allows use in a variety of layouts.

PDF

Part Number

Configured Part Number is shown.

250-702

 
Part Number
250-702
Part NumberVolume DiscountDays to ShipRoHSNumber of Poles
(Pole)
Wire connection/disconnection operation PCB mounting method Rated voltage (UL)
(V)
Insulation materials Flame-Retardant Grade Contact materials Contact surface treatment Supported accessories
89 Day(s) or more 102x2Push ButtonThrough hole mounting300Nylon 6.6UL94/V0Electric copperTin PlatingMarking accessories/operation tools/test pins

Loading...

  1. 1

Basic Information

Wiring Method Screwless Mounting Method PCB Parts/Completed products Terminal Block
Number of input/outputs 1 to 1 Rated current (UL)(A) 10 Suitable for explosion-proof applications Non-adaptive
Terminal block type Double deck Pin pitch(mm) 5 Solder pin/electrode(Book) 2
Solder pin length(mm) 4 Pinout Series Conforming Wire Single wire/stranded cable/stranded cable (ferrule crimp)
Single wire conforming cross-section(mm2) 0.65 to 1.6 Cross-sectional area matching with strand wire(mm2) 0.2 to 1.5 Cross-sectional area (insulated ferrule with color) matching with strand wire(mm2) 0.25–1
Cross-sectional area (insulated ferrule without color) matching with strand wire(mm2) 0.5–1 Wire conforming size(AWG) 20–16 (20–14 ‘single wire’) Maximum covering profile(mm) 3.2
Wire insertion angle (with respect to circuit board) 45° Color Gray

Please check the type/dimensions/specifications of the part 250-702 in the Terminal block for printed circuit boards, 2 stage type with push button, 250 series series.

Products like this...

Part Number
250-703
250-704
250-706
250-708
250-710
250-712
Part NumberVolume DiscountDays to ShipRoHSNumber of Poles
(Pole)
Wire connection/disconnection operation PCB mounting method Rated voltage (UL)
(V)
Insulation materials Flame-Retardant Grade Contact materials Contact surface treatment Supported accessories
89 Day(s) or more 103x2Push ButtonThrough hole mounting300Nylon 6.6UL94/V0Electric copperTin PlatingMarking accessories/operation tools/test pins
89 Day(s) or more 104x2Push ButtonThrough hole mounting300Nylon 6.6UL94/V0Electric copperTin PlatingMarking accessories/operation tools/test pins
89 Day(s) or more 106x2Push ButtonThrough hole mounting300Nylon 6.6UL94/V0Electric copperTin PlatingMarking accessories/operation tools/test pins
89 Day(s) or more 108x2Push ButtonThrough hole mounting300Nylon 6.6UL94/V0Electric copperTin PlatingMarking accessories/operation tools/test pins
89 Day(s) or more 1010x2Push ButtonThrough hole mounting300Nylon 6.6UL94/V0Electric copperTin PlatingMarking accessories/operation tools/test pins
89 Day(s) or more 1012x2Push ButtonThrough hole mounting300Nylon 6.6UL94/V0Electric copperTin PlatingMarking accessories/operation tools/test pins