Terminal block for printed circuit boards, without push button, 235 series.

Terminal block for printed circuit boards, without push button, 235 series.

A single wire type terminal block for printed circuit boards. Available in various colors.

[Features]
· A screwdriver-operated PUSHWIRE® connection thin type terminal block.
· Simply insert single wires to connect.
· The two solder pins allow for secure mounting to circuit boards.
· For releasing wires, use a screwdriver with a blade tip of 2.5 mm × 0.4 mm.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
235-102/330-000
235-104/330-000
235-106/330-000
235-107/330-000
235-402
235-402/000-006
235-402/000-009
235-402/000-012
235-403
235-403/000-009
235-404
235-404/000-009
235-405
235-406
Part NumberVolume DiscountDays to ShipRoHSNumber of Poles
(Pole)
Pin pitch
(mm)
Single wire conforming cross-section
(mm2)
Cross-sectional area (insulated ferrule with color) matching with strand wire
(mm2)
Cross-sectional area (insulated ferrule without color) matching with strand wire
(mm2)
Wire conforming size
(AWG)
Maximum covering profile
(mm)
Color Wire connection/disconnection operation PCB mounting method Rated voltage (UL)
(V)
Insulation materials Flame-Retardant Grade Contact materials Contact surface treatment Supported accessories Note
89 Day(s) or more 1023.810.5–1.20.25–0.50.25–0.520 to 16 "single wire"3.0OrangeDriver operationThrough hole mounting300Nylon 6.6UL94/V0Electric copperTin PlatingMarking accessories/operation tools-
89 Day(s) or more 1043.810.5–1.20.25–0.50.25–0.520 to 16 "single wire"3.0OrangeDriver operationThrough hole mounting300Nylon 6.6UL94/V0Electric copperTin PlatingMarking accessories/operation tools-
89 Day(s) or more 1063.810.5–1.20.25–0.50.25–0.520 to 16 "single wire"3.0OrangeDriver operationThrough hole mounting300Nylon 6.6UL94/V0Electric copperTin PlatingMarking accessories/operation tools-
89 Day(s) or more 1073.810.5–1.20.25–0.50.25–0.520 to 16 "single wire"3.0OrangeDriver operationThrough hole mounting300Nylon 6.6UL94/V0Electric copperTin PlatingMarking accessories/operation tools-
89 Day(s) or more 1025/5.080.5–1.60.25–1.00.25–1.020 to 14 "single wire"3.5GrayDriver operationThrough hole mounting300Nylon 6.6UL94/V0Electric copperTin PlatingMarking accessories/operation toolsVariable pitch structure that can also be mounted to an inch-pitch circuit board
4 Day(s) or more 1025/5.080.5–1.60.25–1.00.25–1.020 to 14 "single wire"3.5BlueDriver operationThrough hole mounting300Nylon 6.6UL94/V0Electric copperTin PlatingMarking accessories/operation toolsVariable pitch structure that can also be mounted to an inch-pitch circuit board
89 Day(s) or more 1025/5.080.5–1.60.25–1.00.25–1.020 to 14 "single wire"3.5Light GrayDriver operationThrough hole mounting300Nylon 6.6UL94/V0Electric copperTin PlatingMarking accessories/operation toolsVariable pitch structure that can also be mounted to an inch-pitch circuit board
89 Day(s) or more 1025/5.080.5–1.60.25–1.00.25–1.020 to 14 "single wire"3.5OrangeDriver operationThrough hole mounting300Nylon 6.6UL94/V0Electric copperTin PlatingMarking accessories/operation toolsVariable pitch structure that can also be mounted to an inch-pitch circuit board
89 Day(s) or more 1035/5.080.5–1.60.25–1.00.25–1.020 to 14 "single wire"3.5GrayDriver operationThrough hole mounting300Nylon 6.6UL94/V0Electric copperTin PlatingMarking accessories/operation toolsVariable pitch structure that can also be mounted to an inch-pitch circuit board
4 Day(s) or more 1035/5.080.5–1.60.25–1.00.25–1.020 to 14 "single wire"3.5Light GrayDriver operationThrough hole mounting300Nylon 6.6UL94/V0Electric copperTin PlatingMarking accessories/operation toolsVariable pitch structure that can also be mounted to an inch-pitch circuit board
89 Day(s) or more 1045/5.080.5–1.60.25–1.00.25–1.020 to 14 "single wire"3.5GrayDriver operationThrough hole mounting300Nylon 6.6UL94/V0Electric copperTin PlatingMarking accessories/operation toolsVariable pitch structure that can also be mounted to an inch-pitch circuit board
89 Day(s) or more 1045/5.080.5–1.60.25–1.00.25–1.020 to 14 "single wire"3.5Light GrayDriver operationThrough hole mounting300Nylon 6.6UL94/V0Electric copperTin PlatingMarking accessories/operation toolsVariable pitch structure that can also be mounted to an inch-pitch circuit board
89 Day(s) or more 1055/5.080.5–1.60.25–1.00.25–1.020 to 14 "single wire"3.5GrayDriver operationThrough hole mounting300Nylon 6.6UL94/V0Electric copperTin PlatingMarking accessories/operation toolsVariable pitch structure that can also be mounted to an inch-pitch circuit board
89 Day(s) or more 1065/5.080.5–1.60.25–1.00.25–1.020 to 14 "single wire"3.5GrayDriver operationThrough hole mounting300Nylon 6.6UL94/V0Electric copperTin PlatingMarking accessories/operation toolsVariable pitch structure that can also be mounted to an inch-pitch circuit board

Loading...

  1. 1

Basic Information

Wiring Method Screwless Mounting Method PCB Parts/Completed products Terminal Block
Number of input/outputs 1 to 2 Rated current (UL)(A) 10 Suitable for explosion-proof applications Non-adaptive
Solder pin/electrode(Book) 2 Solder pin length(mm) 3.6 Conforming Wire Single wire/stranded cable (ferrule crimp)
Wire insertion angle (with respect to circuit board)

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)