Pocket box GV series

Pocket box GV series

A pocket-sized plastic case with sturdy structure for electrical equipment.

[Features]
· Plastic case for portable, pocket-sized electronic devices.
· Sturdy structure and minimized use of space.
· Sealing kit models are dustproof and have waterproof rating of IP54.
· You can choose from two types of lower cover materials: ABS and infrared-permeable PMMA.
· The GV-58P□-BM and GV-65P□-BM case fronts have been made with a mirror surface for increased infrared permeability.
· Specified applications include remote controllers, measurement control systems, ultrasound/infrared/other pulse-emitting devices, wireless transmission, mobile data recording, etc.

PDF

Japanese Only

Part Number
GV-46-BM
GV-46-WM
GV-46P-BM
GV-46PS-BM
GV-46S-BM
GV-46S-WM
GV-58-BM
GV-58-WM
GV-58P-BM
GV-58PS-BM
GV-58S-BM
GV-58S-WM
GV-65-BM
GV-65-WM
GV-65P-BM
GV-65PS-BM
GV-65S-BM
GV-65S-WM
Part NumberVolume DiscountDays to ShipRoHSDimension width W
(mm)
Dimension vertical H
(mm)
Dimension depth D
(mm)
Protection function (environmentally resistant) Color/Exterior treatment Material Details Compatible battery / quantity
Quote 10461685NABlackABSTwo N batteries
Quote 10461685NAOff-WhiteABSTwo N batteries
Quote 10461685NABlackABS (top cover) / PMMA (under cover)Two N batteries
4 Day(s) or more 10461685IP54BlackABS (top cover) / PMMA (under cover)Two N batteries
Quote 10461685IP54BlackABSTwo N batteries
21 Day(s) or more 10461685IP54Off-WhiteABSTwo N batteries
4 Day(s) or more 105818.5105NABlackABSTwo AAA batteries
4 Day(s) or more 105818.5105NAOff-WhiteABSTwo AAA batteries
Quote 105818.5105NABlackABS (top cover) / PMMA (under cover)Two AAA batteries
4 Day(s) or more 105818.5105IP54BlackABS (top cover) / PMMA (under cover)Two AAA batteries
4 Day(s) or more 105818.5105IP54BlackABSTwo AAA batteries
4 Day(s) or more 105818.5105IP54Off-WhiteABSTwo AAA batteries
4 Day(s) or more 106522120NABlackABSTwo AA batteries
4 Day(s) or more 106522120NAOff-WhiteABSTwo AA batteries
Quote 106522120NABlackABS (top cover) / PMMA (under cover)Two AA batteries
4 Day(s) or more 106522120IP54BlackABS (top cover) / PMMA (under cover)Two AA batteries
4 Day(s) or more 106522120IP54BlackABSTwo AA batteries
Quote 106522120IP54Off-WhiteABSTwo AA batteries

Loading...

  1. 1
 

Basic Information

Material Resin Intermediate plate Without Circuit Board Installation Indoor

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)