FCPEV Colored Identification Polyethylene Insulation Vinyl Sheath Cable

FCPEV Colored Identification Polyethylene Insulation Vinyl Sheath Cable

Cables suitable for use in communication lines such as telephones, instrumentations and controls, and data transfer.

[Features]
▪ Because a color code is used to identify the insulator, the metal wire core is easy to identify.
▪ As well, wiring and connection are simple thanks to twisted pair configuration.
▪ Standard shield of aluminum laminated plastic tape +drain wire which prevents noise and cross talk.
▪ To further enhance shielding effect, in addition to aluminum foil laminated plastic tape shielding, annealed copper tape shielding and braided annealed copper wire shielding are also available (FCPEV-SC, SB).
▪ Environmentally friendly lead-free material is used for sheathing.
▪ In addition, environmentally friendly products include a type featuring flame retardant polyethylene sheathing (EM-FCPEE).
▪ Facilitates easy buried cable works. Corrugated type suitable for wiring of telephone system, instrumentation, control and data transfer for outdoor facilities is also available to manufacture.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
FCPEV-0.9MM-1P-10
FCPEV-0.9MM-1P-20
FCPEV-0.9MM-1P-30
FCPEV-0.9MM-1P-40
FCPEV-0.9MM-1P-50
FCPEV-0.9MM-1P-60
FCPEV-0.9MM-1P-70
FCPEV-0.9MM-1P-80
FCPEV-0.9MM-1P-90
FCPEV-0.9MM-1P-100
FCPEV-0.9MM-2P-10
FCPEV-0.9MM-2P-20
FCPEV-0.9MM-2P-30
FCPEV-0.9MM-2P-40
FCPEV-0.9MM-2P-50
FCPEV-0.9MM-2P-60
FCPEV-0.9MM-2P-70
FCPEV-0.9MM-2P-80
FCPEV-0.9MM-2P-90
FCPEV-0.9MM-2P-100
FCPEV-0.9MM-3P-10
FCPEV-0.9MM-3P-20
FCPEV-0.9MM-3P-30
FCPEV-0.9MM-3P-40
FCPEV-0.9MM-3P-50
FCPEV-0.9MM-3P-60
FCPEV-0.9MM-3P-70
FCPEV-0.9MM-3P-80
FCPEV-0.9MM-3P-90
FCPEV-0.9MM-3P-100
FCPEV-0.9MM-5P-10
FCPEV-0.9MM-5P-20
FCPEV-0.9MM-5P-30
FCPEV-0.9MM-5P-40
FCPEV-0.9MM-5P-50
FCPEV-0.9MM-5P-60
FCPEV-0.9MM-5P-70
FCPEV-0.9MM-5P-80
FCPEV-0.9MM-5P-90
FCPEV-0.9MM-5P-100
FCPEV-0.9MM-7P-10
FCPEV-0.9MM-7P-20
FCPEV-0.9MM-7P-30
FCPEV-0.9MM-7P-40
FCPEV-0.9MM-7P-50
FCPEV-0.9MM-7P-60
FCPEV-0.9MM-7P-70
FCPEV-0.9MM-7P-80
FCPEV-0.9MM-7P-90
FCPEV-0.9MM-7P-100
FCPEV-0.9MM-10P-10
FCPEV-0.9MM-10P-20
FCPEV-0.9MM-10P-30
FCPEV-0.9MM-10P-40
FCPEV-0.9MM-10P-50
FCPEV-0.9MM-10P-60
FCPEV-0.9MM-10P-70
FCPEV-0.9MM-10P-80
FCPEV-0.9MM-10P-90
FCPEV-0.9MM-10P-100
Part NumberVolume DiscountDays to ShipRoHSOverall Length
(m)
Number Of Cores
(Core)
Logarithm Finished outer diameter
(mm)
Power supply/signal Conductor diameter
(mm)
6 Day(s) or more -1021P4.9For Signals0.9
6 Day(s) or more -2021P4.9For Signals0.9
6 Day(s) or more -3021P4.9For Signals0.9
6 Day(s) or more -4021P4.9For Signals0.9
6 Day(s) or more -5021P4.9For Signals0.9
6 Day(s) or more -6021P4.9For Signals0.9
6 Day(s) or more -7021P4.9For Signals0.9
6 Day(s) or more -8021P4.9For Signals0.9
6 Day(s) or more -9021P4.9For Signals0.9
6 Day(s) or more -10021P4.9For Signals0.9
Quote -1042P6.7For Signals0.9
Quote -2042P6.7For Signals0.9
Quote -3042P6.7For Signals0.9
Quote -4042P6.7For Signals0.9
Quote -5042P6.7For Signals0.9
Quote -6042P6.7For Signals0.9
Quote -7042P6.7For Signals0.9
Quote -8042P6.7For Signals0.9
Quote -9042P6.7For Signals0.9
Quote -10042P6.7For Signals0.9
Quote 101063P7.6For Signals0.9
Quote 102063P7.6For Signals0.9
Quote 103063P7.6For Signals0.9
Quote 104063P7.6For Signals0.9
Quote 105063P7.6For Signals0.9
Quote 106063P7.6For Signals0.9
Quote 107063P7.6For Signals0.9
Quote 108063P7.6For Signals0.9
Quote 109063P7.6For Signals0.9
Quote 1010063P7.6For Signals0.9
Quote -10105P8.6For Signals0.9
Quote -20105P8.6For Signals0.9
Quote -30105P8.6For Signals0.9
Quote -40105P8.6For Signals0.9
Quote -50105P8.6For Signals0.9
Quote -60105P8.6For Signals0.9
Quote -70105P8.6For Signals0.9
Quote -80105P8.6For Signals0.9
Quote -90105P8.6For Signals0.9
Quote -100105P8.6For Signals0.9
6 Day(s) or more -10147P9.5For Signals0.9
6 Day(s) or more -20147P9.5For Signals0.9
6 Day(s) or more -30147P9.5For Signals0.9
6 Day(s) or more -40147P9.5For Signals0.9
6 Day(s) or more -50147P9.5For Signals0.9
6 Day(s) or more -60147P9.5For Signals0.9
6 Day(s) or more -70147P9.5For Signals0.9
6 Day(s) or more -80147P9.5For Signals0.9
6 Day(s) or more -90147P9.5For Signals0.9
6 Day(s) or more -100147P9.5For Signals0.9
6 Day(s) or more -102010P11For Signals0.9
6 Day(s) or more -202010P11For Signals0.9
6 Day(s) or more -302010P11For Signals0.9
6 Day(s) or more -402010P11For Signals0.9
6 Day(s) or more -502010P11For Signals0.9
6 Day(s) or more -602010P11For Signals0.9
6 Day(s) or more -702010P11For Signals0.9
6 Day(s) or more -802010P11For Signals0.9
6 Day(s) or more -902010P11For Signals0.9
6 Day(s) or more -1002010P11For Signals0.9

Loading...

Basic Information

Shield Available Grounding Wire Drain line Sheath (outer coating) material Vinyl
Insulation body materials Polyethylene-Based Shielding type Aluminum mylar tape

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)