Wiring flexible tube fixing【25-100 Pieces Per Package】

Wiring flexible tube fixing

A dedicated wiring flexible tube fixture. Fixture use enables free wiring and improves external appearance.

[Features]
· Two types are available, an "insertion type (2.3 mm to 3.2 mm thickness)” and an “aluminum frame type (8 mm groove width/general purpose 30 mm square)”.
Mounting hole diameter: “φ4.8 mm, tolerance +0.2/-0” Fixture use enables free wiring and improves external appearance.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
KFT4C-A1309BK
KFT4C-A1309SL
KFT4C-A1309WT
KFT4C-A3020BK
KFT4C-A3020SL
KFT4C-A3020WT
KFT4C-A4030BK
KFT4C-A4030SL
KFT4C-A4030WT
KFT4C-S1309BK
KFT4C-S1309SL
KFT4C-S1309WT
KFT4C-S3020BK
KFT4C-S3020SL
KFT4C-S3020WT
KFT4C-S4030BK
KFT4C-S4030SL
KFT4C-S4030WT
KFT6C-A10BK
KFT6C-A10SL
KFT6C-A10WT
KFT6C-S10BK
KFT6C-S10SL
KFT6C-S10WT
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to ShipRoHSProduct shape Color Type Tube Size
(mm)

100 Pieces Per Package

7 Day(s) or more 10SquareBlackAluminum Extrusion13x9

100 Pieces Per Package

7 Day(s) or more 10SquareSilverAluminum Extrusion13x9

100 Pieces Per Package

7 Day(s) or more 10SquareWhiteAluminum Extrusion13x9

25 Pieces Per Package

7 Day(s) or more 10SquareBlackAluminum Extrusion30x20

25 Pieces Per Package

7 Day(s) or more 10SquareSilverAluminum Extrusion30x20

25 Pieces Per Package

7 Day(s) or more 10SquareWhiteAluminum Extrusion30x20

25 Pieces Per Package

7 Day(s) or more 10SquareBlackAluminum Extrusion40x30

25 Pieces Per Package

7 Day(s) or more 10SquareSilverAluminum Extrusion40x30

25 Pieces Per Package

7 Day(s) or more 10SquareWhiteAluminum Extrusion40x30

100 Pieces Per Package

7 Day(s) or more 10SquareBlackInsertion13x9

100 Pieces Per Package

7 Day(s) or more 10SquareSilverInsertion13x9

100 Pieces Per Package

7 Day(s) or more 10SquareWhiteInsertion13x9

25 Pieces Per Package

7 Day(s) or more 10SquareBlackInsertion30x20

25 Pieces Per Package

7 Day(s) or more 10SquareSilverInsertion30x20

25 Pieces Per Package

7 Day(s) or more 10SquareWhiteInsertion30x20

25 Pieces Per Package

7 Day(s) or more 10SquareBlackInsertion40x30

25 Pieces Per Package

7 Day(s) or more 10SquareSilverInsertion40x30

25 Pieces Per Package

7 Day(s) or more 10SquareWhiteInsertion40x30

100 Pieces Per Package

5 Day(s) or more 10Hexagon ShapeBlackAluminum Extrusion10

100 Pieces Per Package

5 Day(s) or more 10Hexagon ShapeSilverAluminum Extrusion10

100 Pieces Per Package

5 Day(s) or more 10Hexagon ShapeWhiteAluminum Extrusion10

100 Pieces Per Package

5 Day(s) or more 10Hexagon ShapeBlackInsertion10

100 Pieces Per Package

5 Day(s) or more 10Hexagon ShapeSilverInsertion10

100 Pieces Per Package

5 Day(s) or more 10Hexagon ShapeWhiteInsertion10

Loading...

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)