(!)[Please update your OS version] Windows 7 users will be excluded from the recommended environment from 15 December 2019 onwards due to the end of support for Windows 7.

  • Due to Corona virus (2019-nCoV) outbreak, some suppliers must stop operation to follow additional precautionary measures until further notice. Some products delivery may be delay. Masks and other sanitary related products are suspended. Apologize for any inconvenience caused.

Optical Fiber Cable for High-strength FA Multi-Mode

Part Number

Configured Part Number is shown.

 
Part Number
TOTA2CV-2CG556LG-F/P/0.3-F/P/0.3-[3-500/1]
TOTA2CV-2CG556LG-LC/P/0.3-F/P/0.3-[3-500/1]
TOTA2CV-2CG556LG-LC/P/0.3-LC/P/0.3-[3-500/1]
TOTA2CV-2CG556LG-LC/P/0.3-S/P/0.3-[3-500/1]
TOTA2CV-2CG556LG-S/P/0.3-F/P/0.3-[3-500/1]
TOTA2CV-2CG556LG-S/P/0.3-S/P/0.3-[3-500/1]
TOTA2CV-4CG556LG-F/P/0.3-F/P/0.3-[3-500/1]
TOTA2CV-4CG556LG-LC/P/0.3-F/P/0.3-[3-500/1]
TOTA2CV-4CG556LG-LC/P/0.3-LC/P/0.3-[3-500/1]
TOTA2CV-4CG556LG-LC/P/0.3-S/P/0.3-[3-500/1]
TOTA2CV-4CG556LG-S/P/0.3-F/P/0.3-[3-500/1]
TOTA2CV-4CG556LG-S/P/0.3-S/P/0.3-[3-500/1]
Part NumberVolume DiscountDays to ShipNumber Of Cores Connector CN1 side Connector CN2 side Specified Length
(m)
4 Day(s) or more 2-coreFCFC3 ~ 500
4 Day(s) or more 2-coreLCFC3 ~ 500
4 Day(s) or more 2-coreLCLC3 ~ 500
4 Day(s) or more 2-coreLCSC3 ~ 500
4 Day(s) or more 2-coreSCFC3 ~ 500
4 Day(s) or more 2-coreSCSC3 ~ 500
4 Day(s) or more 4-coreFCFC3 ~ 500
4 Day(s) or more 4-coreLCFC3 ~ 500
4 Day(s) or more 4-coreLCLC3 ~ 500
4 Day(s) or more 4-coreLCSC3 ~ 500
4 Day(s) or more 4-coreSCFC3 ~ 500
4 Day(s) or more 4-coreSCSC3 ~ 500

Loading...

  1. 1

Basic Information

Operating Environment Indoor Cable Type Multi Cable (cord, assembly) Cord
Cable color Yellow

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)