• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

SD Card Case 12 cards Storage Type

Part Number

Configured Part Number is shown.

GH-CA-SD12W

Part Number
GH-CA-SD12W
Part NumberVolume DiscountDays to ShipFeatures
62 Day(s) or more A 180° case opening / closing type for easy removal of SD cards. Comes with stopper for securely closing the case.

Loading...

  1. 1

Basic Information

Number stowed SD Memory Card x12 Material Case: Polypropylene, Tray: Silicone External Dimensions(mm) W76.5xD110xH10

Please check the type/dimensions/specifications of the part GH-CA-SD12W in the SD Card Case 12 cards Storage Type series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)