GPSA series

GPSA series

Made by Nipron. Nipron's general-purpose power supplies meet the customer's needs with long life, low noise, high efficiency and green specifications.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
GPSA-360-12-TP
GPSA-360-24-TP
GPSA-600-12P-TP
GPSA-600-24P-TP
GPSA-600-36P-TP
GPSA-600-48P-TP
Part NumberVolume DiscountDays to ShipRoHSCapacity
(W)
Output voltage (Single only) Rated output current (single only)
(A)
Included Function Dimension width
(mm)
Dimension depth
(mm)
Maximum power Power outage backup support Conforming battery pack Excess Current Protection Fan specifications Other specifications
Quote 10360DC12V30Fan for cooling41230360Non-Compatible-Hanging → output stopTemperature detection type variable speed fanControl through TTL signal is possible (AC_FAIL, BATT_LOW, SHUT_DOWN)
Quote 10360DC24V15Fan for cooling41230360Corresponds ToBS14A-H24/2.5LHanging → output stopTemperature detection type variable speed fanControl through TTL signal is possible (AC_FAIL, BATT_LOW, SHUT_DOWN)
Quote 10600DC12V50Fan for cooling / Parallel61240600Non-Compatible-HangingTemperature variable speed fanControl through TTL signal is possible (AC_FAIL, BATT_LOW, SHUT_DOWN)
Quote 10600DC24V25Fan for cooling / Parallel61240600Corresponds ToBS14A-H24/2.5LHangingTemperature variable speed fanControl through TTL signal is possible (AC_FAIL, BATT_LOW, SHUT_DOWN)
Quote 10600[Other] DC36V16.6Fan for cooling / Parallel61240600Non-Compatible-HangingTemperature variable speed fanControl through TTL signal is possible (AC_FAIL, BATT_LOW, SHUT_DOWN)
Quote 10600DC48V12.5Fan for cooling / Parallel61240600Non-Compatible-HangingTemperature variable speed fanControl through TTL signal is possible (AC_FAIL, BATT_LOW, SHUT_DOWN)

Loading...

  1. 1

Basic Information

Shape With Cover Single/multi Single Input Voltage AC-dedicated
Input/output terminal shape Terminal Block Representative Standard CE / UL / CUL / CSA Dimension height(mm) 128
Input Voltage(V) AC85 to 264 Chassis NA Power factor improvement circuit Available
Output voltage variation volume NA Remote control Available Remote sensing NA
Excess voltage protection Output stop

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)