LED Light Bar LF Series

LED Light Bar LF Series

An LED light bar with an ultra-thin design. An LED line light that is thinner and more compact than conventional under-shelf fluorescent lighting.

Part Number

Configured Part Number is shown.

Part Number
LFS1210WN10H-24V
LFS310WN10H-24V
LFS610WN10H-24V
LFS910WN10H-24V
Part NumberVolume DiscountDays to ShipDimension length
(mm)
Number of LEDs
(Piece)
Power Consumption
(W)
Current Consumption
(mA)
Total Luminous Flux
(Lm)
Unit length
(mm)
Features
33 Day(s) or more 12241208.23406001210Produces almost no ultraviolet / infrared radiation. Reduces damage as well as discoloration and fading in display goods which are subject to irradiation.
33 Day(s) or more 32430285150310Produces almost no ultraviolet / infrared radiation. Reduces damage as well as discoloration and fading in display goods which are subject to irradiation.
33 Day(s) or more 624604.1170300610Produces almost no ultraviolet / infrared radiation. Reduces damage as well as discoloration and fading in display goods which are subject to irradiation.
33 Day(s) or more 924906.1255450910Produces almost no ultraviolet / infrared radiation. Reduces damage as well as discoloration and fading in display goods which are subject to irradiation.

Loading...

  1. 1

Basic Information

Shape Straight LED color White Input Voltage DC24V
Protection Grade IP65 Dimension width(mm) 17 Dimension thickness(mm) 4.4
LED pitch(mm) 10 Color Temperature(k) 6000 Harness length(mm) 500

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)