• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

D/C converter SFT01

D/C converter SFT01

Single output DC converter (surface mount SMD type)

[function]
· Short circuit protection function
· UL / CUL certified product

Part Number

Configured Part Number is shown.

SFT01L-05

Part Number
SFT01L-05
Part NumberVolume DiscountDays to Ship
2 Day(s) or more

Loading...

  1. 1

Basic Information

Shape On-board Capacity(W) 1 Single/multi Single
Input Voltage Dedicated to DC Output voltage (Single only) DC5V Rated output current (single only)(A) 0–0.2
Input/output terminal shape PC terminal (surface mount) Representative Standard UL / CUL Dimension height(mm) 6.5
Dimension width(mm) 7.5 Dimension depth(mm) 15 Input Voltage(V) DC4.5 to 5.5
Output voltage variation range(V) Fixed

Please check the type/dimensions/specifications of the part SFT01L-05 in the D/C converter SFT01 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)