D/C converter SPU02

D/C converter SPU02

Single output DC converter (through hole mounting type)

[Functions]
· EMI filter built in
· Short circuit protection

PDF

Japanese Only

Part Number

Configured Part Number is shown.

SPU02N-05

Part Number
SPU02N-05
Part NumberVolume DiscountDays to ShipOther authentication/standards
2 Day(s) or more FCC

Loading...

  1. 1

Basic Information

Shape On-board Capacity(W) 2 Single/multi Single
Input Voltage Dedicated to DC Output voltage (Single only) DC5V Rated output current (single only)(A) 0.008 to 0.04
Input/output terminal shape PC terminal (through hole) Representative Standard CE Dimension height(mm) 10.2
Dimension width(mm) 7.1 Dimension depth(mm) 19.6 Input Voltage(V) DC21.6 to 26.4
Output voltage variation range(V) Fixed

Please check the type/dimensions/specifications of the part SPU02N-05 in the D/C converter SPU02 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)