• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Switching Power Supply, PS Series

Switching Power Supply, PS Series

Single output switching power supply (open frame model)

[Features]
· Universal AC input / full range
· Protection: short circuit / overload / over-voltage/ over-temperature
· Cooling: natural air cooling

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
PS-15-12
PS-25-24
PS-65-12
Part NumberVolume DiscountDays to ShipCapacity
(W)
Output voltage (Single only) Rated output current (single only)
(A)
Representative Standard Dimension height
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Input Voltage
(V)
Output voltage variation range
(V)
Other authentication/standards
2 Day(s) or more 15DC12V1.25CE254994AC85 to 264/DC120 to 370FixedCB (international authentication)
2 Day(s) or more 24DC24V1CE / UL / CUL / TUV2861107AC85 to 264/DC120 to 370FixedCB (international authentication)
2 Day(s) or more 62.4DC12V5.2CE / UL / CUL / TUV4276127AC90 to 264/DC127 to 37011.4 to 13.2CB (international authentication)

Loading...

  1. 1

Basic Information

Shape Open frame Single/multi Single Input Voltage AC/DC
Input/output terminal shape Connector

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)