Switching Power Supplies SE series

Switching Power Supplies SE series

Single output switching power supply

[Features]
· EMI filter for input surge current protection
· AC input voltage can be selected by switch. AC90 to 132V or AC180 to 264V
· Protection: short circuit / overload / over-voltage/ over-temperature
· DC fan built in
· Remote sensing function built in

PDF

Japanese Only

Part Number

Configured Part Number is shown.

SE-600-24

Part Number
SE-600-24
Part NumberVolume DiscountDays to Ship
2 Day(s) or more

Loading...

  1. 1

Basic Information

Shape With Cover Capacity(W) 600 Single/multi Single
Input Voltage AC/DC Output voltage (Single only) DC24V Rated output current (single only)(A) 25
Input/output terminal shape Screw Included Function Fan for cooling Representative Standard UL / CUL
Dimension height(mm) 63.5 Dimension width(mm) 127 Dimension depth(mm) 247
Input Voltage(V) AC90 to 132/AC180 to 264/DC254 to 370 Output voltage variation range(V) 22 to 26.4

Please check the type/dimensions/specifications of the part SE-600-24 in the Switching Power Supplies SE series series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)