• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Switching power supply open frame ASP

Switching power supply open frame ASP

Single output switching power supply with power factor correction (PFC)

[function]
· Universal AC input / full range
Power factor correction circuit PF>0.95
· Protection: short circuit / overload / over-voltage/ over-temperature
· Cooling: natural air cooling

PDF

Japanese Only

Part Number

Configured Part Number is shown.

ASP-150-24

Part Number
ASP-150-24
Part NumberVolume DiscountDays to ShipOther authentication/standards
2 Day(s) or more CB (international authentication) / PFC

Loading...

  1. 1

Basic Information

Shape Open frame Capacity(W) 132 Single/multi Single
Input Voltage AC/DC Output voltage (Single only) DC12V Rated output current (single only)(A) 11
Input/output terminal shape Connector Representative Standard CE / UL / CUL Dimension height(mm) 28.5
Dimension width(mm) 60.7 Dimension depth(mm) 169 Input Voltage(V) AC90 to 264/DC127 to 370
Output voltage variation range(V) 11 to 13.2

Please check the type/dimensions/specifications of the part ASP-150-24 in the Switching power supply open frame ASP series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)