• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Electronic Push Button Cable

Electronic Push Button Cable

Polyethylene is used for the insulator, lending it excellent electrical properties.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
DKT-0.5-1P-200
DKT-0.5-2P-200
DKT-0.5-3P-200
DKT-0.5-4P-200
DKT-0.5-5P-200
DKT-0.5-6P-200
DKT-0.5-10P-100
DKT-0.5-20P-100
DKT-0.5-30P-100
DKT-0.65-1P-200
DKT-0.65-2P-200
DKT-0.65-3P-200
DKT-0.65-4P-200
DKT-0.65-5P-200
DKT-0.65-10P-100
DKT-0.65-20P-100
Part NumberVolume DiscountDays to ShipOverall Length
(m)
Number Of Cores
(Core)
Logarithm Conductor size
(mm)
Outer Diameter
(mm)
7 Day(s) or more 200210.53.2
7 Day(s) or more 200420.54.1
7 Day(s) or more 200630.55
7 Day(s) or more 200840.55.2
7 Day(s) or more 2001050.55.5
7 Day(s) or more 2001260.56
7 Day(s) or more 10020100.57
7 Day(s) or more 10040200.59
7 Day(s) or more 10060300.511
7 Day(s) or more 200210.653.9
7 Day(s) or more 200420.655.5
7 Day(s) or more 200630.655.6
7 Day(s) or more 200840.656.2
7 Day(s) or more 2001050.656.7
7 Day(s) or more 10020100.659
7 Day(s) or more 10040200.6512

Loading...

  1. 1

Basic Information

Shield NA Sheath (outer coating) color Warm gray Grounding Wire NA
Sheath (outer coating) material De-leading PVC Insulation body materials Polyethylene-Based Conductor materials Electric soft copper wire

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)