Environmentally Friendly Electronic Push Button Cable

Environmentally Friendly Electronic Push Button Cable

Eco-cable uses halogen-free heat resistant polyethylene for the coat material.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
DKT-ECO-0.5-2P-200
DKT-ECO-0.5-10P-100
Part NumberVolume DiscountDays to ShipOverall Length
(m)
Number Of Cores
(Core)
Logarithm Outer Diameter
(mm)
7 Day(s) or more 200424.4
7 Day(s) or more 10020106.6

Loading...

  1. 1

Basic Information

Shield NA Sheath (outer coating) material NH-FRPE Insulation body materials Polyethylene-Based
Conductor size(mm) 0.5 Conductor materials Electric soft copper wire

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)