• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Electronic Push Button Cable Cut Type (Figure 8 Loop Bundle)

Electronic Push Button Cable Cut Type (Figure 8 Loop Bundle)

Polyethylene is used for the insulator, ensuring excellent electrical properties. Quad type. (Figure 8 loop bundle)

PDF

Japanese Only

Part Number

Configured Part Number is shown.

DKT-Q-TSUPAC-0.5-2P-500

 
Part Number
DKT-Q-TSUPAC-0.5-2P-500
Part NumberVolume DiscountDays to ShipLogarithm
7 Day(s) or more 2

Loading...

  1. 1

Basic Information

Overall Length(m) 500 Number Of Cores(Core) 4 Shield NA
Sheath (outer coating) color Warm gray Grounding Wire NA Sheath (outer coating) material De-leading PVC
Insulation body materials Polyethylene-Based Conductor size(mm) 0.65 Conductor materials Electric soft copper wire
Outer Diameter(mm) 3.8

Please check the type/dimensions/specifications of the part DKT-Q-TSUPAC-0.5-2P-500 in the Electronic Push Button Cable Cut Type (Figure 8 Loop Bundle) series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)