Environmentally friendly-type (EM) Cat.5e UTP cable

Environmentally friendly-type (EM) Cat.5e UTP cable

This Cat.5e compatible gigabit UTP cable has a wide margin and an outer covering made from flame retardant polyethylene (FRPE). Length markings included.

Part Number

Configured Part Number is shown.

Part Number
EM-NSEDT-0.5-4P-BK-300
EM-NSEDT-0.5-4P-BL-300
EM-NSEDT-0.5-4P-BR-300
EM-NSEDT-0.5-4P-CG-300
EM-NSEDT-0.5-4P-DG-300
EM-NSEDT-0.5-4P-GY-300
EM-NSEDT-0.5-4P-IV-300
EM-NSEDT-0.5-4P-OR-300
EM-NSEDT-0.5-4P-PK-300
EM-NSEDT-0.5-4P-PU-300
EM-NSEDT-0.5-4P-RD-300
EM-NSEDT-0.5-4P-SB-300
EM-NSEDT-0.5-4P-WH-300
EM-NSEDT-0.5-4P-YW-300
Part NumberVolume DiscountDays to ShipRoHSColor
6 Day(s) or more 6[Black] Black
6 Day(s) or more 6[Blue] Blue
6 Day(s) or more 6[Other] Brown
6 Day(s) or more 6[Other] Grass color
6 Day(s) or more 6[Green] Green
6 Day(s) or more 6[Gray] Gray
6 Day(s) or more 6[Other] Ivory color
6 Day(s) or more 6[Other] Orange
6 Day(s) or more 6[Other] Pink
6 Day(s) or more 6[Other] Purple
6 Day(s) or more 6[Red] Red
6 Day(s) or more 6[Sky Blue] Light Blue
6 Day(s) or more 6[White] White
6 Day(s) or more 6[Yellow] Yellow

Loading...

  1. 1

Basic Information

Category CAT5e Shield None (UTP) Cable conductor Single Wire
Cable Type Standard Length(m) 300 Outer Diameter(mm) 5.2
Type Gigabit ethernet Transmission system 1000BASE-T(IEEE802.3ab) Transmission Speed 1Gbps
Logarithm 4 Sheath Material Flame retardant polyethylene Shield NA
Ground NA

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)