General Purpose I/O Cable (Paired Type) - HRV-PS

General Purpose I/O Cable (Paired Type) - HRV-PS

General-purpose I/O cable conforming to general purpose connectors with a rated temperature of 80°C and a rated voltage of 300V. UL-approved wire for external wiring.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
HRV-AWG28-5PS-200
HRV-AWG28-10PS-200
HRV-AWG28-13PS-200
HRV-AWG28-17PS-200
HRV-AWG28-20PS-200
HRV-AWG28-25PS-200
Part NumberVolume DiscountDays to ShipNumber Of Cores
(Core)
Logarithm Finished outer diameter
(mm)
7 Day(s) or more 1057.2
7 Day(s) or more 20109.3
7 Day(s) or more 261310
7 Day(s) or more 341711
7 Day(s) or more 402011.6
7 Day(s) or more 502512.9

Loading...

  1. 1

Basic Information

Overall Length(m) 200 AWG size(AWG) 28 Rated Voltage 300V
Shield Braid shield Representative Standard UL Sheath (outer coating) color Warm gray
Grounding Wire NA Sheath (outer coating) material Heat resistant vinyl Insulation body materials Heat resistant vinyl
Rate temperature(°C) 80 Conductor configuration(Units/mm) 7/0.127 Conductor outer diameter(mm) 0.38
Insulation body thickness(mm) 0.35 Insulation body outer diameter(mm) 1.08 Sheath thickness(mm) 0.85
Maximum Conductor Resistance (20°C)(Ω/km) 226 Minimum Insulation Resistance (20°C)(MΩ· km) 50 Test voltage (AC)(V· 1 minute) 1500

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)