A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
CC-Link is a FA network applicable to sensor signals which require high speed response as well as data communication with equipment sending large amounts of data. SWCC Showa Cable Systems Co., Ltd. offers a portfolio of "100ZCLK-SB" as cables for fixed wiring compatible with Ver. 1.00 of CC-Link. *Please note this cable is not compatible with the latest Ver. 1.10 of CC-Link.
Part Number
Configured Part Number is shown.
110ZCLK-SB-AWG20-3-100
Overall Length(m) | 100 | AWG size(AWG) | 20 | Number Of Cores(Core) | 3 |
---|---|---|---|---|---|
Finished outer diameter(mm) | 7.6 | Shield | Aluminum polyester tape/Tin-plated annealed copper wire braid | Properties | Oil Resistance / Heat-Resistance |
Representative Standard | UL | Grounding Wire | Drain wire | Sheath (outer coating) material | Oil resistant, heat resistant vinyl |
Insulation body materials | Foamed Polyethylene | Product Type | 110 Ω type | Conductor | Soft copper stranded wire |
Maximum Conductor Resistance (20°C) signal line/power line(Ω/km) | 37.8 | Signal line, characteristic impedance (1 MHz)(Ω) | 110 ± 15 | Signal line, characteristic impedance (5MHz)(Ω) | 110 ± 6 |
Signal line, attenuated (1MHz)(dB/100m) | 1.6 or Less | Signal line, attenuated (5 MHz) | 3.5 or less |
Please check the type/dimensions/specifications of the part 110ZCLK-SB-AWG20-3-100 in the CC-Link Cable series.
NIHON ELECTRIC WIRE & CABLE
Days to Ship : 4 Day(s) or more
NIHON ELECTRIC WIRE & CABLE
Days to Ship : 7 Day(s) or more
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy