(!)[Please update your OS version] Windows 7 users will be excluded from the recommended environment from 15 December 2019 onwards due to the end of support for Windows 7.

  • Please expect a delay in the delivery after the government issued an order to restrict movement. Same day ship out services will not be available until further notice. Kindly contact us at +60 3 7960 8499 or +60 14 3076 319 or +60 14 3376 155 for any further assistance. Our working time is 9:00 am – 6:00 pm (Mon – Fri), 9:00 am – 1 pm (Sat).

Spring Type Connector, 231 Series, 5.08 mm Pitch, with Male Snap Infoot (Hole Stop)

Spring Type Connector, 231 Series, 5.08 mm Pitch, with Male Snap Infoot (Hole Stop)

Female side can be connected to 231-300 series with the male side of a spring-type connector with snap-in foot (hole stop).

PDF

Part Number

Configured Part Number is shown.

231-634/018-000

 
Part Number
231-634/018-000
Part NumberVolume DiscountDays to ShipRoHSConnector series initials Supported accessories
12 Day(s) or more 10M·N·OMarking accessories/operating tools/separator/shelf type jumper/insulation stop/coding key/screw/strain relief housing/strain relief plate

Loading...

  1. 1

Basic Information

Connector Shape Square shape M·N·O MCS-MIDI Classic Applicable pin/contact Male (plug)
Number Of Cores 4 Application Cable Connection Allowable Current(A) 12
Allowable Voltage(V) 320 Wire connection method Screwless Connection direction Straight
Representative Standard UL / CUL / CSA Product Type With snap-in mounting foot Color Orange
Pin pitch(mm) 5.08 Conforming Wire Single wire / stranded wire / stranded wire (with insulation color ferrule) / stranded wire (no insulation color ferrule) Single wire conforming cross-section(mm2) 0.08 to 2.5
Cross-sectional area matching with strand wire(mm2) 0.08 to 2.5 Cross-sectional area (insulated ferrule with color) matching with strand wire(mm2) 0.25 to 1.5 Cross-sectional area (insulated ferrule without color) matching with strand wire(mm2) 0.25 to 2.5
Wire conforming size(AWG) 28 to 12 Maximum Outer Diameter of Coat(mm) 4.1 Insulation materials Nylon 6.6
Flame-Retardant Grade UL94/V0 Contact materials Electric copper Contact surface treatment Tin Plating

Please check the type/dimensions/specifications of the part 231-634/018-000 in the Spring Type Connector, 231 Series, 5.08 mm Pitch, with Male Snap Infoot (Hole Stop) series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)