(!)[Please update your OS version] Windows 7 users will be excluded from the recommended environment from 15 December 2019 onwards due to the end of support for Windows 7.

  • Due to Corona virus (2019-nCoV) outbreak, some suppliers must stop operation to follow additional precautionary measures until further notice. Some products delivery may be delay. Masks and other sanitary related products are suspended. Apologize for any inconvenience caused.

Male Header with A Solder Pin for The Spring Type Connector, 231 Series, 5 mm Pitch, 16A

Male Header with A Solder Pin for The Spring Type Connector, 231 Series, 5 mm Pitch, 16A

Please select a 231-100 series connector for the angle-type/female side spring-type circuit board connector. Pins are 1.6 mm and have a rated value of 16 A.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
231-463/001-000
231-465/001-000
231-468/001-000
Part NumberVolume DiscountDays to ShipRoHSConnector series initials Number Of Cores Supported accessories
12 Day(s) or more 10M·N·O3Adapter for mounting/separator/coding key/screw
12 Day(s) or more 10M·N·O5Adapter for mounting/separator/coding key/screw
12 Day(s) or more 10M·N·O8Adapter for mounting/separator/coding key/screw

Loading...

  1. 1

Basic Information

Connector Shape Square shape M·N·O MCS-MIDI Classic Applicable pin/contact Male (plug)
Application For PCB Allowable Current(A) 16 Allowable Voltage(V) 320
Connection direction Angle Representative Standard UL / CUL / CSA Color Gray
Pin pitch(mm) 5 Terminal length(mm) 3.8 Insulation materials Nylon 6.6
Flame-Retardant Grade UL94/V0 Contact materials Electric copper Contact surface treatment Tin Plating

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)