(!)[Please update your OS version] Windows 7 users will be excluded from the recommended environment from 15 December 2019 onwards due to the end of support for Windows 7.

  • Please expect a delay in the delivery after the government issued an order to restrict movement. Same day ship out services will not be available until further notice. Kindly contact us at +60 3 7960 8499 or +60 14 3076 319 or +60 14 3376 155 for any further assistance. Our working time is 9:00 am – 6:00 pm (Mon – Fri), 9:00 am – 1 pm (Sat).

Male Header with A Solder Pin for The Spring Type Connector, 231 Series, 5.08 mm Pitch

Male Header with A Solder Pin for The Spring Type Connector, 231 Series, 5.08 mm Pitch

Please select a 231-300 series connector for the straight-type/female side spring-type circuit board connector. Pins are 1 mm and have a rated value of 12 A.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
231-332/001-000
231-333/001-000
231-334/001-000
231-335/001-000
231-336/001-000
231-337/001-000
231-338/001-000
231-339/001-000
231-340/001-000
231-341/001-000
231-342/001-000
231-343/001-000
231-345/001-000
231-346/001-000
231-347/001-000
Part NumberVolume DiscountDays to ShipRoHSConnector series initials Number Of Cores Supported accessories
12 Day(s) or more 10M·N·O2Adapter for mounting/separator/coding key/screw
12 Day(s) or more 10M·N·O3Adapter for mounting/separator/coding key/screw
12 Day(s) or more 10M·N·O4Adapter for mounting/separator/coding key/screw
12 Day(s) or more 10M·N·O5Adapter for mounting/separator/coding key/screw
12 Day(s) or more 10M·N·O6Adapter for mounting/separator/coding key/screw
12 Day(s) or more 10M·N·O7Adapter for mounting/separator/coding key/screw
12 Day(s) or more 10M·N·O8Adapter for mounting/separator/coding key/screw
12 Day(s) or more 10M·N·O9Adapter for mounting/separator/coding key/screw
12 Day(s) or more 10M·N·O10Adapter for mounting/separator/coding key/screw
12 Day(s) or more 10M·N·O11Adapter for mounting/separator/coding key/screw
12 Day(s) or more 10M·N·O12Adapter for mounting/separator/coding key/screw
12 Day(s) or more 10M·N·O13Adapter for mounting/separator/coding key/screw
12 Day(s) or more 10M·N·O15Adapter for mounting/separator/coding key/screw
12 Day(s) or more 10M·N·O16Adapter for mounting/separator/coding key/screw
12 Day(s) or more 10M·N·O17Adapter for mounting/separator/coding key/screw

Loading...

  1. 1

Basic Information

Connector Shape Square shape M·N·O MCS-MIDI Classic Applicable pin/contact Male (plug)
Application For PCB Allowable Current(A) 12 Allowable Voltage(V) 320
Connection direction Straight Representative Standard UL / CUL / CSA Color Orange
Pin pitch(mm) 5.08 Terminal length(mm) 5 Insulation materials Nylon 6.6
Flame-Retardant Grade UL94/V0 Contact materials Electric copper Contact surface treatment Tin Plating

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)