Female Header with A Solder Pin for The Spring Type Connector, 232 Series

Female Header with A Solder Pin for The Spring Type Connector, 232 Series

Select the 731-600 series connector with applicable pitch for the angle type/male side spring-type circuit board connector.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
232-834
232-835
Part NumberVolume DiscountDays to ShipRoHSConnector series initials Number Of Cores Supported accessories
89 Day(s) or more 10M·N·O4Marking accessories/test plug adapter/test plug/screw
89 Day(s) or more 10M·N·O5Marking accessories/test plug adapter/test plug/screw

Loading...

  1. 1

Basic Information

Connector Shape Square shape M·N·O MCS-MIDI Classic Applicable pin/contact Female (socket)
Application For PCB Allowable Current(A) 12 Allowable Voltage(V) 630
Connection direction Angle Representative Standard UL / CUL / CSA Color Gray
Pin pitch(mm) 7.5 Terminal length(mm) 5 Insulation materials Nylon 6.6
Flame-Retardant Grade UL94/V0 Contact materials Copper Alloy Contact surface treatment Tin Plating