Special Frame M6 Series Duct Frame (For elevators)

Special Frame M6 Series Duct Frame (For elevators)

Designed for specific purposes like ducts, conveyors, oil pans, shelves, and hinges. Additional work will be a requirement, including flat bars and equilateral angles.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

AFD-4090-6-[15-3000/1]

Part Number
AFD-4090-6-[15-3000/1]
Part NumberVolume DiscountDays to ShipRoHSLength
(mm)
6 Day(s) or more 1015 ~ 3000

Loading...

  1. 1

Basic Information

Width(mm) 90 Height(mm) 40 Overall Length(mm) 15 to 3000
Material Aluminum (A6063S-T5) Color Silver Surface Treatment Anodized Aluminum
Surface Treatment (Painting) Clear Electrodeposition Coating

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)