Intelligent production management display board

Intelligent production management display board

[Features]
· Can display ten different types of display in any location in addition to plans, results, and progress levels.
· Setup with simple default settings.The remote control can be used to set such things as schedules, pre-scales, and cycle times etc.
· Ideal for visualizing factory setups.
[Applications]
· Know the production status in real time.
· Improves worker and management awareness of costs.
· Self-management for cell production work processes.

Part Number

Configured Part Number is shown.

Part Number
VE25-304S
VE100-304S
VE-IR
Part NumberVolume DiscountDays to ShipDimension width
(mm)
Dimension depth
(mm)
Dimension height
(mm)
Power Consumption
(W)
Power Supply
(V)
Product Type Lettering height Trusco Code Other specifications
7 Day(s) or more 2707020011AC100Three-stage/4-digit display25mm485-58686 PT non-voltage input, 3 PT open collector output, visible distance: ≈ 10 m, element: segment LED
7 Day(s) or more 5807048012AC100Three-stage/4-digit100mm485-5850Visible distance: ≈ 30 m, element: round LED, mounting bracket (VE-01 — sold separately)
7 Day(s) or more 45-185--Three-stage/4-digit-459-1216Reach distance: 7 m (front direction), power supply: two AA batteries (included)

Loading...

  1. 1

Basic Information

Numerical display unit Red (LED)

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)