• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

DDR3 204 PIN SO-DIMM ECC (server / work station)

DDR3 204 PIN SO-DIMM ECC (server / work station)

Perfect for the newest server systems.

[Features]
● Equipped with PCB that meets JEDEC standards. JEDEC standard: 1.5V ± 0.075V
● 8bit prefetch ● Burst length: 4, 8
● Bidirectional data strobe ● ZQ calibration ● EEPROM for writing SPD ● Asynchronous reset
● High quality DRAM/EEPROM/thermal sensor
● ECC function for increased system reliability.
● 100% pre-ship inspection for checking performance and reliability
● Equipped with hand-picked DRAM and base. ● The JEDEC conforming design allows the PCB to be compatible with multiple platforms.
Specifications
● Modular type: DDR3 ECC SO-DIMM ● Frequency: 800MHz for 1600Mb/s/Pin
● Rank: ECC Unbuffered Memory ● Number of pins: 204 pins ● DRAM structure: 512Mx8
● Timing: 11-11-11 ● Voltage: 1.5V ● Number of RANKs: 2 ranks ● PCB height: 1.18 in
Product Lineup
● Storage: 8GB

PDF

Japanese Only

Part Number

Configured Part Number is shown.

TS1GSK72V6H

 
Part Number
TS1GSK72V6H
Part NumberVolume DiscountDays to Ship
21 Day(s) or more

Loading...

  1. 1

Basic Information

Capacity 8GB FSB (base clock) 800MHz or higher to 1333MHz or lower Memory module standards SO-DIMM
Types of memory used DDR3-SDRAM Number of Pins(Pin) 204 ECC function Available
Access timing 11-11-11

Please check the type/dimensions/specifications of the part TS1GSK72V6H in the DDR3 204 PIN SO-DIMM ECC (server / work station) series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)