(!)[Please update your OS version] Windows 7 users will be excluded from the recommended environment from 15 December 2019 onwards due to the end of support for Windows 7.

  • Due to Corona virus (2019-nCoV) outbreak, some suppliers must stop operation to follow additional precautionary measures until further notice. Some products delivery may be delay. Masks and other sanitary related products are suspended. Apologize for any inconvenience caused.

Control box F series

Control box F series

Click this image to zoom it.

Move the mouse over the image to zoom

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
F-10
F-20
F-30
Part NumberVolume DiscountDays to ShipRoHSDimension width W
(mm)
Dimension vertical H
(mm)
Dimension depth D
(mm)
4 Day(s) or more 10250350180
4 Day(s) or more 10300400200
4 Day(s) or more 10350480230

Loading...

  1. 1

Basic Information

Material Steel Protection function (environmentally resistant) NA Intermediate plate Without Circuit Board
Installation Indoor Color/Exterior treatment Dark green (body / door / plate / rear plate / wall mounting brackets) Material Details Steel (body / door / plate / rear plate / wall mounting brackets)

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)