• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 10:00 15/12/2019 to 7:00 (MYT) 16/12/2019. We apologize for the inconvenience.

Measurement Case BE2 Series

Measurement Case BE2 Series

Click this image to zoom it.

Move the mouse over the image to zoom

[Features]
· Metal case with step handle attached, suitable for equipment such as electronic measurement devices.
· 30-degree incremental fixing step handle.
· Can function as a tilting leg as well as a handle, enhancing the visibility of the panel and the operability of the equipment.
· Rotate and fix every 30 degrees while pressing the button on the handle arm.
· The allowable mass of the handle is about 10 kg.
· With chassis.

Part Number

Configured Part Number is shown.

Part Number
BE2-235
BE2-295
BE2-360
Part NumberVolume DiscountDays to ShipDimension depth D
(mm)
5 Day(s) or more 235
5 Day(s) or more 295
5 Day(s) or more 360

Loading...

  1. 1

Basic Information

Dimension width W(mm) 240 Material Steel/aluminum Protection function (environmentally resistant) NA
Intermediate plate Without Circuit Board Installation Indoor Color/Exterior treatment Beige (cover) / koala (front panel) / silver S (rear panel)
Material Details Aluminum (top cover / bottom cover / front panel / rear panel / chassis plate / handle bar) / steel (chassis frame) / zinc (chassis frame)

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)