• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

General Purpose Case UZ Series

General Purpose Case UZ Series

[Features]
· This metal case is suitable for a wide range of fields, such as electronic measurement devices.
· With heat dissipation holes on the side of the case.
· There is a sub panel on the inside of the case.
· Sub panel mounting position can be changed between front and back.
· Comes with feet.

Part Number

Configured Part Number is shown.

Part Number
UZ-1
UZ-2
UZ-3
UZ-4
UZ-5
Part NumberVolume DiscountDays to ShipDimension width W
(mm)
Dimension vertical H
(mm)
Dimension depth D
(mm)
2 Day(s) or more 160140300
4 Day(s) or more 140120260
4 Day(s) or more 120100220
4 Day(s) or more 10080180
4 Day(s) or more 8060140

Loading...

  1. 1

Basic Information

Material Steel/aluminum Protection function (environmentally resistant) NA Intermediate plate Without Circuit Board
Installation Indoor Color/Exterior treatment Light gray (cover) / gray (body) Material Details Steel (cover) / aluminum (body / sub-panel)

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)