Duct Nipper EA338LA-2

Brand :
ESCO
Caution
- Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
Product Description
【Product Specifications】
・Overall length(mm)-327mm
・Blade length-18.5mm
・Blade depth- 96mm
・Cutting capacity- Duct's side hole is up to 100mm
・Cutting surface is smooth as the blade is specially designed.
・Spring is equipped at handles.