• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 22:00 (MYT) 27/10/2019. We apologize for the inconvenience.

[Round type] Bare crimp terminal EA538MA-110

[Round type] Bare crimp terminal EA538MA-110

【Product Specifications】
・Material-Oxygen-free copper(Tin electroplated)
・Type…5.5-10
・Solid(mm)…1.82 to 2.89
・Stranded(mm2)…2.63 to 6.64
・Qty.…100 pcs

Part Number

Configured Part Number is shown.

EA538MA-110

Part Number
EA538MA-110
Part NumberVolume DiscountDays to Ship
3 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA538MA-110 in the [Round type] Bare crimp terminal EA538MA-110 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)