• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

[Round type] Bare crimp terminal EA538MA-116

[Round type] Bare crimp terminal EA538MA-116

【Product Specifications】
・Material-Oxygen-free copper(Tin electroplated)
・Type…14-8
・Stranded(mm2)…10.52 to 16.78
・Qty.…100 pcs

Part Number

Configured Part Number is shown.

EA538MA-116

Part Number
EA538MA-116
Part NumberVolume DiscountDays to Ship
3 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA538MA-116 in the [Round type] Bare crimp terminal EA538MA-116 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)