Lead Terminal for EA940AS-61 EA940AS-62

Lead Terminal for EA940AS-61 EA940AS-62

【Product Specifications】
・Material-Copper plated steel rod
・It is necessary when the connecting type grounding rod is used as a single unit (upper part).
・Specification-For EA940AS-61
・Lead wire dim.-8mm2 x 220mm

Part Number

Configured Part Number is shown.

EA940AS-62

Part Number
EA940AS-62
Part NumberVolume DiscountDays to Ship
4 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA940AS-62 in the Lead Terminal for EA940AS-61 EA940AS-62 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)