• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

L-Type Plug for cable EA940B-12

L-Type Plug for cable EA940B-12

【Product Specifications】
・Rated capacity-20A, 125V
・L-type plug
・Compatible electric cables-2mm2, 3.5mm2
・Dim.-38 x 40 x 21(D) mm
・Cord specification…For flat type

Part Number

Configured Part Number is shown.

EA940B-12

Part Number
EA940B-12
Part NumberVolume DiscountDays to Ship
4 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA940B-12 in the L-Type Plug for cable EA940B-12 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)