L-Type Plug for cable EA940B-2

L-Type Plug for cable EA940B-2

【Product Specifications】
・Rated capacity-15A, 125V
・Grounded L-type plug
・Compatible electric cables-0.75 to 2mm2
・Dim.-38 x 52 x 17(D) mm
・Cord specification…For flat type

Part Number

Configured Part Number is shown.

EA940B-2

Part Number
EA940B-2
Part NumberVolume DiscountDays to Ship
3 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA940B-2 in the L-Type Plug for cable EA940B-2 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)