• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

L-Type Plug for cable EA940B-24

L-Type Plug for cable EA940B-24

【Product Specifications】
・Rated capacity- 20A 250V
・L-type plug
・Compatible electric cables- 2mm2 ・3.5mm2
・Dim-38 x 40 x 21(D) mm
・Cord specification-For flat type

Part Number

Configured Part Number is shown.

EA940B-24

Part Number
EA940B-24
Part NumberVolume DiscountDays to Ship
4 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA940B-24 in the L-Type Plug for cable EA940B-24 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)