• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 22:00 (MYT) 27/10/2019. We apologize for the inconvenience.

Plug EA940BB-7

Plug EA940BB-7

【Product Specifications】
・Compatible electric cables-0.75 to 2mm2
・Dim.- dia. 42.5×57mm
・Plug-3-pole grounding
・Capacity-15A 250V

Part Number

Configured Part Number is shown.

EA940BB-7

Part Number
EA940BB-7
Part NumberVolume DiscountDays to Ship
3 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA940BB-7 in the Plug EA940BB-7 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)