Plug EA940BE-11

Plug EA940BE-11

【Product Specifications】
・Compatible electric cables-2mm2・3.5mm2
・Dim.- dia. 42.5×72mm
・Plug-3p
・Capacity-20A 250V
・3M terminal
・Name-Plug

Part Number

Configured Part Number is shown.

EA940BE-11

Part Number
EA940BE-11
Part NumberVolume DiscountDays to Ship
3 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA940BE-11 in the Plug EA940BE-11 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)