Connector Body EA940BG-2

Connector Body EA940BG-2

【Product Specifications】
・Rated capacity-20A 250V
・3-pole grounding
・Dim.--1: dia. 42.5 x 72mm-2: dia. 38 x 70mm
・Compatible electric cables-2mm2, 3.5mm2
・Name…Connector body

Part Number

Configured Part Number is shown.

EA940BG-2

Part Number
EA940BG-2
Part NumberVolume DiscountDays to Ship
3 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA940BG-2 in the Connector Body EA940BG-2 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)