Waterproof connector EA940BH-12

Waterproof connector EA940BH-12

【Product Specifications】
・Rating-15A 250V
・3-pole grounding
・Compatible cable-1.25mm2, 2mm2
・Dim.-dia. 58 x 105mm
・Water proof
・With safety washer
・RoHS-compliant
・Name-Grounding water-proof connector body

Part Number

Configured Part Number is shown.

EA940BH-12

Part Number
EA940BH-12
Part NumberVolume DiscountDays to Ship
3 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA940BH-12 in the Waterproof connector EA940BH-12 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)