Waterproof connector EA940BH-7

Waterproof connector EA940BH-7

【Product Specifications】
・Compatible electric cables-2mm2・3.5mm2
・Dim.- dia. 42.5×70mm
・Plug-3-pole grounding
・Capacity-20A 250V
・3M terminal
・Name-Connector Body

Part Number

Configured Part Number is shown.

EA940BH-7

Part Number
EA940BH-7
Part NumberVolume DiscountDays to Ship
4 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA940BH-7 in the Waterproof connector EA940BH-7 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)