(!)[Please update your OS version] Windows 7 users will be excluded from the recommended environment from 15 December 2019 onwards due to the end of support for Windows 7.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 10:00 15/12/2019 to 7:00 (MYT) 16/12/2019. We apologize for the inconvenience.

Waterproof type Hooking Plug , connector EA940BJ-1

Waterproof type Hooking Plug , connector EA940BJ-1

【Product Specifications】
・Waterproof
・Rated capacity-20A, 250V
・3-pole grounding
・Dim.: -1: dia. 52 x 96mm-2: dia. 61 x 117mm
・Compatible electric cables-3.5 to 5.5mm2
・Name…Waterproof plug with earth

Part Number

Configured Part Number is shown.

EA940BJ-1

Part Number
EA940BJ-1
Part NumberVolume DiscountDays to Ship
4 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA940BJ-1 in the Waterproof type Hooking Plug , connector EA940BJ-1 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)