Waterproof plug , connector EA940BL-1

Waterproof plug , connector EA940BL-1

【Product Specifications】
・Water Proof Type
・Rated capacity-15A, 250V
・2-pole grounding
・With safety washer
・Compatible electric cables-1.25 to 2.0mm2
・Dim.: -1: dia. 48 x 90mm, -2: dia. 58 x 100mm
・Name…Plug

Part Number

Configured Part Number is shown.

EA940BL-1

Part Number
EA940BL-1
Part NumberVolume DiscountDays to Ship
3 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA940BL-1 in the Waterproof plug , connector EA940BL-1 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)