• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Water-proof Type Hooking Plug EA940BM-11

Water-proof Type Hooking Plug EA940BM-11

【Product Specifications】
・Rated capacity-30A・250V
・2-pole grounding
・Applicable electric wire-5.5mm2, 8mm2
・Size-Dia.66.5×103.5mm
・3M terminal
・Hook prevention plug

Part Number

Configured Part Number is shown.

EA940BM-11

Part Number
EA940BM-11
Part NumberVolume DiscountDays to Ship
3 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA940BM-11 in the Water-proof Type Hooking Plug EA940BM-11 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)