Waterproof type plug , connector EA940BN-2

Waterproof type plug , connector EA940BN-2

【Product Specifications】
・Rated capacity-15A, 125V
・With safety washer
・2-pole grounding
・Dim.: -1: dia. 39 x 77mm-2: dia. 46 x 90mm
・Waterproof
・Compatible electric cables- 1.25 to 2.0mm2
・Name…Waterproof connector body with earth

Part Number

Configured Part Number is shown.

EA940BN-2

Part Number
EA940BN-2
Part NumberVolume DiscountDays to Ship
3 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA940BN-2 in the Waterproof type plug , connector EA940BN-2 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)