• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Waterproof type Hooking Plug , connector EA940BP-2

Waterproof type Hooking Plug , connector EA940BP-2

【Product Specifications】
・Waterproof
・Rated capacity-15A, 125V
・2-pole grounding
・Dim.: -1: dia. 38.5 x 82.5mm-2: dia. 48 x 95mm
・Compatible electric cables-0.75 to 2.0mm2
・Name…Waterproof connector body with earthing

Part Number

Configured Part Number is shown.

EA940BP-2

Part Number
EA940BP-2
Part NumberVolume DiscountDays to Ship
4 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA940BP-2 in the Waterproof type Hooking Plug , connector EA940BP-2 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)