Rubber Plug EA940BY-20

Rubber Plug EA940BY-20

【Product Specifications】
・Dim.--20: dia. 52 x 90mm-30: dia. 67 x 112mm
・Compatible electric cables--20: 2.0 to 3.5mm2-30: 5.5 to 8.0mm2
・Plug…2P
・Capacity…20A 250V

Part Number

Configured Part Number is shown.

EA940BY-20

Part Number
EA940BY-20
Part NumberVolume DiscountDays to Ship
3 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA940BY-20 in the Rubber Plug EA940BY-20 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)