Plug EA940BZ-12

Plug EA940BZ-12

【Product Specifications】
・Compatible cable--11:3.5mm2,5.5mm2 -12:2mm2,3.5mm2 -13:1.25mm2,2mm2
・Size- -11:φ63x50.9mm -12:φ53x41.2mm -13:φ39x35.2mm
・Plug-3P
・Rating-20A 250V

Part Number

Configured Part Number is shown.

EA940BZ-12

Part Number
EA940BZ-12
Part NumberVolume DiscountDays to Ship
4 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA940BZ-12 in the Plug EA940BZ-12 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)