Waterproof type Hooking Connector Body EA940BZ-134

Waterproof type Hooking Connector Body EA940BZ-134

【Product Specifications】
・Compatible cable--131,-134:2mm2,3.5mm2 -132:1.25mm2,2mm2 -133,-135:3.5mm2,5.5mm2 -136:8mm2,14mm2
・Dim.: -131: dia. 51.5 x 98mm, -132: dia. 49 x 97mm, -133: dia. 74.5 x 118.5mm, -134: dia. 67.5 x 112mm, -135: dia. 74.5 x 118.5mm, and -136:dia. 74 x 171.5mm.
・Socket-3 pcs with earthing
・Rating-20A 250V

Part Number

Configured Part Number is shown.

EA940BZ-134

Part Number
EA940BZ-134
Part NumberVolume DiscountDays to Ship
3 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA940BZ-134 in the Waterproof type Hooking Connector Body EA940BZ-134 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)